??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VM-344-401-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VM-344-401-S4
VERF
Availability
Available
BC
Order code
BIS0132
TC
Artikelbezeichnung
BIS VM-344-401-S4
PX
Product view
48462_01
ICON
EDZ
BAL.BIS0132
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.154 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 30 x 70.5 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Male, 4-pin, Housing material = Brass, Nickel-plated brass nuts, Brass nuts with white bronze, coated, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE, NCC, KC, MIC
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.